??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
137588
Description
WSTU-SCFS-100-SHFS
Weight
2.03 lbs
Take-Up Frame Size
WS300
Bearing Outer Diameter
2.047200 Inch
A
1.34 Inch
B
3.97 Inch
C
0.530 Inch
D
2.20 Inch
E
2.56 Inch
Bolt Diameter
5/8 Inch
G
0.56 Inch
H
0.65 Inch
J
2.12 Inch
K
1.15 Inch
L
1.32 Inch
M
3.025 / 2.995 Inch
N
3.63 Inch
R
0.56 Inch
S
0.78 Inch
T
1.38 Inch
Capacity Static
1565 lbs
Capacity Dynamic
3146 lbs
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.